Solid-State Lidar is now Digital

Solid-State Lidar is now Digital
Two chips + two lenses = Zero moving parts
The ES2 is the first high-resolution, long-range, solid-state digital lidar. Combining a VCSEL laser chip and a SPAD detector array raises the bar for resolution, range, and reliability. This is a sensor designed for those who want to reimagine what lidar can be: simple.A proven digital architecture
The ES2 shares 86% of its components with Ouster’s OS series sensors, reducing technical and manufacturing risk on the road to series production.

Fully solid-state digital lidar
Targeting 200+ meter range @ 10% reflectivity, ASIL-B certification, and a 100,000 hour operating lifetime. All with zero moving parts.
From our founding, we have designed our lidar technology with a solid-state architecture in mind. We’re now realizing our original vision, with ES2 first samples expected in 2022.