Compare our sensors

Need help deciding the best sensor for your project? Our experts are here to help.
OS0-32
Gen 1
OS1-64
Gen 2
OS2-64
Gen 1
OS0-32
Gen 1
OS1-64
Gen 2
Optical Performance
Vertical resolution
128 channels
128 channels
128 channels
Horizontal resolution
512, 1024, or 2048
512, 1024, or 2048
512, 1024, or 2048
Range (80% reflectivity)
240 m
240 m
240 m
Minimum range
0.5 m
0.5 m
0.5 m
Vertical field of view
22.5° (±11.25º)
22.5° (±11.25º)
22.5° (±11.25º)
Vertical angular resolution
0.18º
0.18º
0.18º
Precision
±1.5 – 10 cm
±1.5 – 10 cm
±1.5 – 10 cm
Rotation rate
10 or 20 Hz
10 or 20 Hz
10 or 20 Hz
Points per second
2,621,440
2,621,440
2,621,440
Mechanical
Power consumption
14 – 20 W
14 – 20 W
14 – 20 W
Operating voltage
24 V nominal
24 V nominal
24 V nominal
Weight
xxx g
xxx g
xxx g
Sensoe height
X cm
X cm
X cm
Sensor diameter
Y cm
Y cm
Y cm
Connector styles
Straight, 90º
Straight, 90º
Straight, 90º
Interface options
Standard interface, pig-tail cable
Standard interface, pig-tail cable
Standard interface, pig-tail cable
Operational reliability
Ingress protection
IP68, IP69K
IP68, IP69K
IP68, IP69K
Shock
IEC 60068-2-27,IEC 60068-2-29
IEC 60068-2-27,IEC 60068-2-29
IEC 60068-2-27,IEC 60068-2-29
Vibration
IEC 60068-2-64
IEC 60068-2-64
IEC 60068-2-64
Operating temperature
-20º C to +50ºC
-20º C to +50ºC
-20º C to +50ºC
Laser safety
Class 1 Eye-safe IEC 60825-1:2014
Class 1 Eye-safe IEC 60825-1:2014
Class 1 Eye-safe IEC 60825-1:2014
Sensor output
Beam configurations
Uniform, Gradient, Below Horizon
Uniform, Gradient, Below Horizon
Uniform, Gradient, Below Horizon
Embedded IMU
Ambient (sunlight) imagery
PTP; gPTP; $GPRMC
Time synchronization
PTP; gPTP; $GPRMC
UDP over gigabit Ethernet
PTP; gPTP; $GPRMC
Connection
UDP over gigabit Ethernet
UDP over gigabit Ethernet
Pricing details
Base price
$xx,xxx
$xx,xxx
$xx,xxx
Non-uniform beam spacing
+$1,000
+$1,000
+$1,000
Volume discounts
Non-profit discounts
Shipping
Not included
Not included
Not included
taxes and duties
Data
Point clouds
OS0-32 data
OS1-64 data
OS2-64 data