Engineered for engineers. Our best range, precision, and reliability yet. All powered by the breakthrough L3 chip.

Stunning point clouds

Up to 5.2M points per second for rich, detailed data. 128 channels standard. Dual returns and calibrated reflectivity.

Ouster High-performance digital lidar solutions
Ouster High-performance digital lidar solutions
Ouster High-performance digital lidar solutions

128

Channels of resolution

5.2M

Max points per second

10x

Photon sensitivity

Exacting precision

Clean scan lines. Sharp corners. Flat walls. Incredibly accurate 3D maps and digital twins indoors or outdoors.

Incredible detection

Black vehicles, and other dark objects, and small physical details can pose a challenge for lidar detection. REV7 is designed to change that with a 1000% improvement in signal strength across all sensors.

Reliable in the real world

With a simple digital design and new automotive-grade components, REV7 is designed to withstand the rigors of daily use in even the most extreme environments. Tested to rigorous shock and vibration standards, and IP68 and IP69K rated so you can pressure wash it when you’re done.

Ouster High-performance digital lidar solutions
Ouster High-performance digital lidar solutions
Ouster High-performance digital lidar solutions
Ouster High-performance digital lidar solutions

-40ºC

Min operating temperature

60ºC

Max operating temperature

IP68 & IP69K

Ingress protection

Embedded near-infrared camera

Our L3 chip represents a major upgrade to Ouster’s unique 2D camera data layer. Now you can run computer vision algorithms on 2D data that’s perfectly correlated with 3D lidar data, indoors and out.

REV7 Sensors

Engineered for engineers

Powered By L3

All New
Ouster High-performance digital lidar solutions

OS Dome

Hemispherical Field of View

180º FOV20 m range (10%)

 
Ouster High-performance digital lidar solutions

OS 0

Ultra-wide Field of View

90º FOV35 m range (10%)

 
Ouster High-performance digital lidar solutions

OS 1

Mid-range

45º FOV90 m range (10%)

 
Ouster High-performance digital lidar solutions

OS 2

Long-range

22.5º FOV200 m range (10%)

21.47 Gmacs

Of signal processing

125 Million

Transistors on chip

5.2 Million

Max points per second

Digital Lidar is the answer

The most scalable, cost-efficient technology in lidar. Unrelenting performance gains year after year.

Ouster High-performance digital lidar solutions
Ouster boxes in warehouse

Worldwide fulfillment.

Ouster now operates local fulfillment in three major global regions. That means faster lead times for committed orders and tax advantages for lower total costs.