Compare our Gen 2 sensors
Need help deciding the best sensor for your project? Our experts are here to help.
OS0-128
Gen 2
OS1-128
Gen 2
OS2-128
Gen 2
OS0-128
Gen 2
OS1-128
Gen 2
Optical Performance
Vertical resolution
128
128
128
Horizontal resolution
512, 1024, or 2048
512, 1024, or 2048
512, 1024, or 2048
Range (80% reflectivity)
50 m
120 m
240 m
Minimum range
0 m
0 m
0 m
Vertical field of view
90°
45°
22.5°
Vertical angular resolution
0.7º
0.35º
0.18º
Precision
±1.5 – 5 cm
±0.7 – 5 cm
±2.5 – 8 cm
Rotation rate
10 or 20 Hz
10 or 20 Hz
10 or 20 Hz
Points per second
2,621,440
2,621,440
2,621,440
Mechanical/Electrical
Power consumption
14 – 20 W
14 – 20 W
18 - 24 W
Operating voltage
24 V nominal
24 V nominal
24 V nominal
Weight
455 g (with cap)
455 g (with cap)
930 g (with cap)
Sensor height
73.5 mm (with cap)
73.5 mm (with cap)
98.9 mm )with cap)
Sensor diameter
85 mm
85 mm
119.6 mm
Connector styles
Straight, 90º
Straight, 90º
Straight, 90º
Interface options
Interface box, pig-tail cable
Interface box, pig-tail cable
Interface box, pig-tail cable
Laser Class
Class 1 Eye-Safe
IEC/EN 60825-1:2014
Class 1 Eye-Safe
IEC/EN 60825-1:2014
Class 1 Eye-Safe
IEC/EN 60825-1:2014
Sensor output
Beam configurations
Uniform
Uniform
Uniform
Embedded IMU
Ambient (sunlight) imagery
Time synchronization
PTP, $GPRMC
PTP, $GPRMC
PTP, $GPRMC
Connection
UDP over gigabit Ethernet
UDP over gigabit Ethernet
UDP over gigabit Ethernet
Pricing details
Shipping taxes and duties
Not included
Not included
Not included