The L2X digital lidar chip is here.
Double the processing power, double the data output to power all of Ouster’s OS series scanning sensors

L2X chip: double the processing power, same compact size
1. Signal processing
Output up to 5.2 million points per second with full dual return processing capabilities
2. SPAD Detectors
Extremely sensitive detectors count up to one trillion photons per second
3. Micro-optics
Patented optical filtering to reduce noise and increase range up to 50%

Ouster’s journey along Moore’s Law
The L2X is the latest generation of our CMOS system-on-a-chip (SoC), which consolidates all the complexity of analog lidar onto a single silicon to dramatically improve performance while reducing costs over time.
Ubiquitous technologies, like computer processors and digital cameras, have all followed this same exponential improvement curve, known as Moore’s Law. And Ouster is the first to unlock Moore’s Law for digital lidar.
In just two years, we have already doubled the resolution of our sensors with the L2 chip to develop the highest resolution digital lidar on the market. The L2X chip doubles our performance yet again, continuing along our CMOS SoC roadmap and demonstrating improvements to performance and cost that will help make lidar ubiquitous.
OS0
For ultra-wide field-of-view
OS1
For all-around performance
OS2
For long-range
Now powered by the L2X chip
Rev 06, our latest scanning sensor platform with the L2X chip
Compare all sensorsWebinar: Intro to the L2X SoC - the highest performance chip we’ve ever built
Ouster’s new L2X SoC is the highest performance chip we’ve ever built and proves, yet again, the power of digital lidar. In this webinar, our team will introduce you to the L2X chip and give you a real-world look at just how much it can do.
Watch nowAll-weather perception
Whether it’s a robotaxi driving on a foggy morning or an autonomous mining truck navigating through dusty open-pit mines, your systems need to reliably operate through all unpredictable weather conditions and outdoor elements.
Dual returns, combined with Ouster’s wide optical aperture, increases the accuracy of object detection through environmental obscurants, such as dust, smoke, or even a chain link fence.

High resolution, now with 2x points per second
With up to 128 channels of resolution and now double the data output per pixel, Ouster sensors with dual returns provide even richer point cloud data. This means better object detection at longer range and with higher accuracy, even through physical obscurants.
Industry-leading reliability and ruggedness
Ouster sensors are designed to the highest standards of reliability and robustness. We continuously optimize our sensors through rigorous testing and failure analysis processes, and offer a two-year warranty for all our products.
Power-wash approved and functional when immersed up to 1m in water
Certified to automotive-grade shock and vibration standards
Tested for up to 30,000 hours of continuous operations with an average product lifespan of over 100,000 hours*
*Calculated using IEC-61508/IEC-62380 MTTF methodologies
How Tage uses Ouster lidar through dust and puddles in open-pit mines
Global manufacturing, local support
Global manufacturing, local support
High-volume, scalable manufacturing
Backed by global contract manufacturer Benchmark Electronics, Ouster is capable of producing up to 100,000s of units per month, ensuring we scale as quickly as our customers.
Global presence
With offices across North America, Asia, Europe, and the Middle East, Ouster’s team of engineering and industry experts are available to support you wherever you operate.
Trusted partner
Ouster’s commitment to reliability and trust extend from designing our products, to supporting pre-sales evaluations, to onboarding our customers. We are with you every step of the way.