VLS 128

Powering Safe Autonomy

360º

Horizontal Field of View

40º

Vertical Field of View

> 300m

10% Targets

>180m

5% Targets

+/- 3cm

Accuracy

20 Hz

Max Frame Rate

Point density 
at full frame rate

With the VLS 128, Ouster delivers an established industry staple for long range spinning lidar. The VLS 128 is an optimal long-range sensor for autonomous mobility where the exceptional combination of range, image clarity and field of view detects roadway objects with reliability and precision. This established sensor generates a high-quality point cloud across all light and weather conditions, with advanced sensor-to-sensor interference mitigation, power efficiency, and thermal performance.

Low Reflectent 
Object Detection

Providing long-range detection of low reflectance objects such as tire fragments, dark vehicles, asphalt, and pedestrians, the VLS enables autonomous operation within a broad range of settings, including urban and highway environments.

A full sensor suite for
Ground Truthing Applications

Combined with Ouster’s suite of short range sensors such as the OS0 and the OS1, the VLS 128 completes the most accurate and comprehensive ground truthing package in the industry. All sensors provide 128 beam, 360° coverage and, as a suite, cover ranges from 0-300+ meters with reduced power draw, lowered EMI emissions, and dependable reliability.

High resolution (0.2° x 0.1°) and point density at full frame rate

Proven, Class 1 eye-safe
905 nm technology

Strong performance with retro
reflectors & sunlight

Bottom connector, with
cable length options

New power efficiencies for maximum operating temperature

6 to 8-week lead
time standard

Key Applications

Frequently asked questions

Help Center

We're building sensors designed for progress.