Product Image

一种新型的核心空间智能软件,能够准确地检测、分类和跟踪人员、物体和车辆。

Ouster Gemini是一个软件感知平台,专为数字激光雷达设计和优化,可跟踪、分类和计数车辆、自行车、物体和人员。它专为满足智能交通系统、安全和人群分析行业对高精度和可靠数据、分析和实时跟踪的关键需求而设计。Ouster Gemini通过任何指标都能胜过基于摄像头的系统,同时消除了误报和漏报事件,同时保持了安装的简单性。Ouster Gemini为无与伦比的交通信号激活、道路用户分析、边界安全以及人群管理和零售分析提供了基础。

厘米级精度。

可以检测到手进入任何大小的自定义区域。

网状传感器网络。

可以创建任何大小环境的实时、单屏,数字孪生

可靠和准确的数据。

可以创建定制的仪表盘、分析、报告和可操作的见解。

可以实现95%的误报和漏报事件的减少

通过Vision Zero的优势,可以实现更高效的交通激励。

AI-powered Detection, Classification and tracking VMS Integration

2D & 3D Digital Twin Visualization

  • 请向我们的销售团队申请演示。

Ouster Gemini’s cloud-based interface provides a convenient way to remotely manage deployments. With anytime, anywhere access over a web-based browser, the interface brings centralized control and oversight.

  • Seamlessly configure, manage, and view Ouster Gemini lidar deployments in a unified interface

  • View real-time data and analytics anytime from a web-based browser

  • Device operations: Centrally manage devices with remote configuration and access control

  • Diagnostics: Improve site and device(s) reliability and uptime with health monitoring and proactive alerts

  • Digital twins: Real-time 2D and 3D visualizations

  • OTA software updates: Streamlined software updates for seamless feature enhancements

  • Event recordings: Record and view historical 3D event recordings

  • Lidar coverage: Optimize lidar sensor placement with a virtual site design simulator

减少了95%的误报和错过事件。

  • 原始GIMINI视图的交通枢纽

  • 交通枢纽的摄像头视图。

  • 分析输出结果。

  • 原始GIMINI视图的交通枢纽

  • 交通枢纽的摄像头视图。

  • 分析输出结果。

Integrating seamlessly into existing infrastructure for
simple installation, setup, and maintenance.

Fast and flexible installation


Gemini is simple to install and requires fewer sensors than camera-based systems. With the Gemini sensor meshing tool it's easy to save time when adding new sensors. Featuring the options of installing the software either on a validated Catalyst edge processor or one's own servers.

Ouster Lidar Sensors

计算机。

我的计算机。或者Ouster Catalyst Edge Pro

软件。

Gemini API

Easy sensor meshing for accurate classification and tracking across the entirety of a chosen space.

Easy sensor meshing enables seamless tracking across entire sites like warehouses, construction sites, data centers, and city blocks spanning miles. Adding sensors expands any coverage area with uninterrupted handoffs from one sensor to the next.

/符合GDPR和CCPA要求的隐私合规

Gemini的空间智能能力涵盖室内和室外环境,可以在公共区域进行客户追踪、安全监控和人群分析,同时不会损害隐私或收集个人身份信息。

  • 提供对复杂空间的全方位覆盖,并支持无限定制区域
  • 提供对复杂空间的全方位覆盖,并支持无限定制区域
  • 基于数据驱动的行为洞察与行动指导
  • 对客户流程和时间花费的复杂洞察
  • 不包含面部、种族、性别或其他身份信息识别

我们正在开发面向进步的软件

常见问题解答

帮助中心