Mine Vision Systems leverages Ouster lidar for real-time, accurate gold mining solution

"If you're one to two feet off, you can end up losing half of the gold."

The Challenge: Low Accuracy and High Costs in Gold Extraction

The gold mining industry spends significant time exploring and researching ore bodies. However, historical methods presented critical operational flaws:

  • Loss of Value: Miscalculating placement by a mere one to two feet meant potentially losing half of the accessible gold in the vein.

  • Inefficient Processes: The existing methods for exploration were typically slow, paper-based, or reliant on very basic 3D mapping, making the difficult underground environment even more expensive and tedious to work in.

  • Harsh Environment Requirement: Any technological solution had to be rugged enough to survive the extreme shock, dirt, and dampness of underground tunnels while still providing real-time, actionable data.

"Ouster was able to provide us with a very rugged lidar sensor that we could utilize in a mining environment. Something that's actionable that could survive such a harsh and dirty mining environment.”

Coeur Alaska Kensington Gold Mine

The Solution: Real-Time Sensor Fusion with Ouster Lidar

MVS's solution, the Face Capture system, relies on sensor fusion combining camera imaging with highly precise 3D data to provide a real-time model of the mining environment. This allows for immediate, accurate placement guidance. The system enables users to collect and use information in real time at the surface underground, significantly speeding up the round-by-round mining process. To achieve the required precision and ruggedness, MVS partnered with Ouster. Ouster provided the indispensable rugged lidar sensor capable of withstanding the demanding conditions of the mine. The Ouster lidar is essential for core MVS processes, including precise 3D mapping and geo-referencing to accurately locate ore bodies and sample points, as well as the creation of detailed 3D meshes of the excavation area.

Results: Driving Seven-Figure Impact

The Face Capture system has delivered substantial economic and operational improvements to Mine Vision’s customers globally. MVS's solution allows miners to be up to at least 50% more accurate in their mining placement, which directly translates to maximizing the gold ounces extracted from the deposit. This precision has led to significant returns on investment, with customers seeing a seven-figure impact in the first 12 months of the system's use, thereby helping to extend mine life and ensure future economic viability. By combining a purpose-built application (MVS Face Capture) with a rugged, high-performance lidar sensor, the partnership is successfully transforming mining into a data-driven industry that is faster, safer, and more reliable.

Case Studies to explore

Ouster sensors are used by 600 customers worldwide, from raw material to last mile delievery, and everything in between.