VLS 128

Long-range lidar sensor

360º

Horizontal Field of View

40º

Vertical Field of View

> 300m

10% Targets

>180m

5% Targets

+/- 3cm

Accuracy

20 Hz

Max Frame Rate

Point dense 3D scanning
at full frame rate

With the VLS 128, Ouster delivers an established industry staple for long-range spinning lidar. The VLS 128 is an optimal long-range lidar sensor for autonomous mobility where the exceptional combination of range, image clarity and field of view detects roadway objects with reliability and precision. This established sensor generates a high-quality point cloud across all light and weather conditions, with advanced sensor-to-sensor interference mitigation, power efficiency, and thermal performance.


Low Reflectent
Object Detection

Providing long-range detection of low reflectance objects such as tire fragments, dark vehicles, asphalt, and pedestrians, the VLS enables autonomous operation within a broad range of settings, including urban and highway environments.


A full lidar sensor suite for
Ground Truthing Applications

Combined with Ouster’s suite of short-range sensors such as the OS0 and the OS1, the VLS 128 completes the most accurate and comprehensive ground truthing package in the industry. All VLS 128 long-range digital lidar sensors provide 128 beam, 360° coverage and, as a suite, cover ranges from 0-300+ meters with reduced power draw, lowered EMI emissions, and dependable reliability.


Multiple manufacturing
sources available for
qualified production projects

Industry-leading,
proprietary sensor-to-sensor
interference mitigation

High resolution (0.2° x 0.1°) and
point density at full frame rate

Proven, Class 1 eye-safe
905nm technology

Strong performance with retro
reflectors & sunlight

Bottom connector, with
cable length options

New power efficiencies for
maximum operating temperature

6 to 8-week lead
time standard

Key Applications

Frequently asked questions

Help Center

We're building sensors designed for progress.