Security
Unlock a new level of physical security.
Visualize Data95% Fewer false alarms
3D lidar is reinventing the standard for site and physical security with new levels of accuracy, object detection, and system simplicity. As a result, Ouster's sensor and software ecosystem is being adopted by customers to protect high-end assets and sensitive sites.
What is the best lidar for a perimeter intrusion detection system?
A lidar perimeter intrusion detection system (PIDS) pairs 3D lidar sensors with software that detects, classifies and tracks people, vehicles and objects. Ouster lidar combined with Ouster Gemini results in an estimated 95% reduction in nuisance alarm rates, and lidar's 3D perception works in any lighting and weather. Choose the sensor by the length of fence line or zone you need to cover.
- OS1 Max: 200 m range on a 10% reflective target for long fence lines and open perimeters.
- OS1: 90 m range on a 10% reflective target for mid-length perimeters and yards.
- OSDome: 180° vertical field of view for gates, entrances and building faces.
- Ouster Gemini: spatial intelligence software that detects, classifies and tracks people, objects and vehicles, with active VMS integrations.

Perimeter security.
3D lidar combined with Ouster Gemini creates a PIDS (perimeter intrusion detection system) that results in an estimated 95% reduction in nuisance alarm rates. Moreover, new capabilities are unlocked thanks to lidar's weather and lighting agnostic 3D perception capabilities. Small, floating objects like a drone or a box being thrown over a fence are now possible to detect and will successfully trigger an alarm.

3D spatial awareness.
3D zones provide alerts based on objects in relevant spaces, including small and floating objects such as thrown boxes or drones. With centimeter level accuracy, it is now possible to draw and create unlimited custom zones to track objects and trigger alerts.
Long range detection.
High resolution boosts object detection range and confidence -- with dependable detection at 100m from the furthest integrated sensor.
Weather and lighting agnostic.
Lidar provides superior obscurant penetration. See through rain, fog, smoke to protect your space in any environment.
The security system of the future deserves a detection solution designed to re-define accuracy.
Full site security.
Complete site coverage, including interior journey tracking, dwell times, and live time object detection, classification, and counts.

Simple tracking.
Generate a single detection view across large, complex environments and track the entire occupancy of people and objects across spaces such as data centers, regardless of their lighting conditions.
Journey and dwell time.
Track the continuous position of people through complete environments while logging their entire journey to determine count and dwell time at specific locations.
We're powering the security solutions of the future.
Built with Ouster Gemini
A new kind of core spatial intelligence software that accurately detects, classifies, and tracks people, objects, and vehicles.


Gemini
Complete coverage with 5x fewer sensors.
Hardware Products
Our new REV8 sensors

Talk to our lidar experts for more information.

Find a partner near you.

Talk to our lidar experts for more information.