OSDome

OS Dome – A hemispherical lidar sensor with a 180º field of view, ideal for security, smart infrastructure, and autonomous system awareness.

image of OSDome Lidar Sensor mounted on wall

180° FoV lidar sensor with accuracy and depth, delivering unique benefits for robotics, security, crowd, and retail analytics.

20m

Range at 10%

45m

Range at 80%

180º

Vertical Field of View

128

Channels of Resolution

5.2M

Max points Per Second

20 Hz

Max Frame Rate

-40° C

Min Operating Temperature

+60° C

Max Operating Temperature

IP68 &IP69K

Ingress Protection

MTTF

≥ 250,000 hrs

Compact design that integrates discreetly
into any room or vehicle.

short-range OS Dome sensor mounted on a wall

Rigorously tested for robustness and reliability surpassing industry standards.

Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our OSDome lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.

Floor-to-ceiling vision with high-resolution coverage.

180° vertical FoV for forklift side-mounting.

With a unique 180° FoV, the side mounted short-range OSDome opens up the possibility to see shelves from top to bottom, even in narrow aisle configurations.

128 channels of vertical resolution across the entire field of view, creating in-depth point cloud visualizations.

With high precision and dual returns, the OSDome delivers crisp data across the entire field of view to enable optimal perception algorithm performance.

Powered by the L3.

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second.

The evolution of our chips

Performance is measured in Range x Points per second.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

  • Back side illuminated spads.

  • 2x range increase over previous generations.

  • 10x photon sensitivity over the previous generation.

  • Up to 400m range and 5.2M points/sec.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

We’re building sensors designed for progress.

Frequently
Asked Questions

Help Center