OS2

A long-range sensor delivering high-resolution perception for large-scale infrastructure monitoring, security, and autonomous mobility.

01 Ouster products Os2 poster
01 Ouster products Os2 poster

400m range and 128 channels of resolution for perception at distance, even for the smallest of objects

200m

Range at 10%

400m

Max Range

22.5°

Vertical Field of View

128

Channels of Resolution

2.62M

Max points Per Second

20 Hz

Max Frame Rate

+/- 2 cm

Max Precision

MTTF

≥ 250,000 hrs

Screenshot 2023 10 15 at 8 12 41 AM
  • Sample Lidar Data

Up to 2.62m points per second with
dual returns at 1024x10 mode.

RRAI 10
2023 02 10 FHU Colorado 02
10 Ouster products Os1 poster
  • 400m max range for all long range applications

  • Pairs with Gemini and BlueCity perception software for the most accurate 3D scanning traffic, bike, and pedestrian measurement and analysis available.

  • Let’s drive society’s shift towards full autonomy.

We’re inspired by what our technology can do
in the hands of others.

Rigorously tested for robustness and reliability surpassing industry standards.

Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our long-range OS2 lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.

The most performant long range lidar sensor available.

Screenshot 2023 10 15 at 12 34 48 PM
Screenshot 2023 10 15 at 12 34 48 PM

OS2-128

San Francisco, CA

OS2 Palm Drive topview monochrome
OS2 forest magma

Powered by the L3

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second

Ouster L3 Chip poster
Ouster L3 Chip poster

Our new L3 chip comes with a 100% increase in range.

The evolution of our Chips

Performance is measured in Range x Points per second.

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

Highvolume manufacturing poster

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

Highvolume manufacturing poster

We’re building sensors designed for progress.

Frequently
Asked Questions

Help Center

We offer our lidar sensors in three different resolution configurations: 32, 64, and 128 vertical channels (beams) of resolution. Higher resolution enables better perception and detection performance at longer ranges. In addition to resolution options, we offer beam configuration options on our 32 and 64 channel sensors; gradient (denser in the middle of the field of view, sparser on the top), below horizon (all channels on the bottom half of the field of view), and above horizon (all channels on the top half of the field of view). Finally we offer different lidar sensor extended warranties, cap options, and varying cable types, connectors, and lengths.

Yes. Our lidar sensors are IP69K rated, meaning they can withstand power washing up to 1600 psi, and can be submerged in up to 1 meter of water without affecting operation. The sensors maintain visibility in rain, snow, and fog. Lidar also works consistently through all lighting conditions, including night, sunrise, sunset and full midday sun.

Our lidar sensors are priced depending on the type of sensor, the resolution, and the configuration options. Please contact us and we’d be happy to share a quote to fit your needs.

You can purchase a lidar sensor by reaching out to us directly or through our global distributor network. Please visit our distributors page to find a distributor in your region.