OS1 MAX

The long-range Rev8 OS1 MAX delivers industry-leading price, performance, and automotive-grade reliability for the most rugged conditions.

Technical Specifications & Details

  • OS1 Max
  • OSDome
  • OS0
  • OS1
OS1 Max
200 m
Range @ 10%
500 m
Maximum Range
0.0 m
Minimum Range
45°
Vertical FoV
10.4 Million
Points per Second

Automotive-grade reliability for the most rugged conditions

500m Max Range

Up to 10.4M points per second

Now in Native Color

From ultra-wide hemispherical coverage to 200m flagship Max performance, the Rev8 family delivers the native color 3D vision required to bring Physical AI to life.

Now in Native Color

From ultra-wide hemispherical coverage to 200m flagship Max performance, the Rev8 family delivers the native color 3D vision required to bring Physical AI to life.

Sense. Think. Act. Learn.