Screenshot 2026 05 03 at 9 14 39 PM
Introducing

The New REV8 OS Family

Double the range. Double the resolution. In native color. Engineered for functional safety and extreme reliability.

Rev8 Logo Dark

Introducing the World’s First Native Color Lidar Sensor

A paradigm shift in AI perception with color and 3D data fused in silicon, not software

Sequence 03 00 00 15 17 Still004

REV8 Technology Partners

Volvo logo
Frame 24
Frame 18
Frame 14
Frame 10
Frame 4
Frame 29
Frame 36
Frame 40
NEC
Frame 26
Frame 23
Frame 16
Frame 13
Gecko logo
Field ai logo
Kassbohrer logo
Aim
Claas
Serve logo
Frame 21
Frame 15
Frame 12
Frame 6
Frame 5 1
Frame 8
Frame 39
Lab0

The world’s first Native color lidar sensor

Frame 24
Frame 24
Frame 24
Frame 24

The world’s first Native color lidar sensor

Color registration

Perfect 3D Color Alignment

Suit headphones intersection 1

Stunning Image Quality

DXO Mark02

Built with DXOMARK

Devils rock rgb

Fujifilm Color Science

Color Card Stringout H264 mp4 00 00 16 04 Still002 1

48 Bit Color Depth

116 db

116 dB Dynamic Range

A sensor without compromise: OS1 Max

Maximized 2 1
Maximized 2 1

The New Standard in Sensing: OS1 Max

3D vision in color with L4 Ouster Silicon

Fusing color and 3D data through physics and leveraging Fujifilm color science, our patented technology unlocks megapixel resolution and stunning image quality with ultra-low latency and perfect spatial-temporal alignment.

Chip 03
Chip 03

Breakthrough L4 architecture doubles the range and resolution, adds native color sensing, and is designed for functional safety

Chip 01

42.9 GMACS of Processing Power

Chip 02

20 trillion photons per second

Designed for Safety

Engineered for functional safety

Cybersecure to ISO 21434

ASIL-B to ISO 26262

SIL-2 to IEC 61508

PLd to ISO 13849

Built for environments
that destroy hardware

REV8 is the highest performing 3D lidar family designed for functional safety, with the longest range and highest resolution available. All sensors exceed automotive-grade reliability for continuous uptime in the toughest industrial applications.

Vibration

10 G-rms Tolerance

Mechanical Vibration

Shock thumbnail

ESD up to 25KV

Electric Shock

Thermal thumbnail

-40°C to +85°C Operation

Thermal Testing

EMC thumbnail

GMW3097

EMC

Screenshot 2026 05 03 at 11 48 31 AM

IP68/69K

Ingress Protection Testing

Mechanical thumbnail

100 G Tolerance

Mechanical Shock

Data from the Real World

Key Diffrentiators

Screenshot 2026 05 03 at 1 48 34 AM
Screenshot 2026 05 03 at 4 45 49 PM
Screenshot 2026 05 03 at 5 16 12 PM
Screenshot 2026 05 19 at 1 48 18 PM
High Range Precision Website

256 channel long-range sensor

Built for long-range applications in high-speed autonomy and heavy industrial markets

Screenshot 2026 05 03 at 1 48 34 AM
Screenshot 2026 05 03 at 4 45 49 PM
Screenshot 2026 05 03 at 5 16 12 PM
Screenshot 2026 05 19 at 1 48 18 PM
High Range Precision Website

256 channel long-range sensor

Built for long-range applications in high-speed autonomy and heavy industrial markets

Technical Specifications & Details

  • Dome thumb
    OSDome
  • Os01 thumb
    OS0
  • Os01 thumb
    OS1
  • Os1 max thumb
    OS1 Max
OSDome
OS Dome profile
20 m
Range @ 10%
250 m
Maximum Range
0.0 m
Minimum Range
180°
Vertical FoV
10.4 Million
Points per Second

Comparing across the full OS family?

Get the complete Rev8 product catalog — all four datasheets plus a full comparison guide, in one download.

OS in action

Built for the Ouster Ecosystem

Sense. Think. Act. Learn.