OS1

Medium-range digital lidar sensor.

90m

Range at 10%

200m

Max Range

45º

Vertical Field of View

128

Channels of Resolution

5.2M

Max points per second

20 Hz

Max Frame Rate

-40°C

Min. Operating Temperature

60°C

Max. Operating Tempture

IP68 &IP69K

Ingress protection

Up to 5.2m points per second with 128 channels
of vertical resolution.

Engineered for industrial, robotics, mapping, security, crowd analytics, traffic, and automotive applications.

  • Tested and proven durability for use in rugged environments with real world shock and vibe.

  • 200m max range for applications that require distance.

  • Completely privacy preserving and GDPR/CCPA compliant for use in security, crowd analytics, and ITS.

  • Let’s drive society’s shift towards full autonomy.

Rigorously tested for robustness and reliability surpassing industry standards.

Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested the OS1 in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.

Unparalleled mapping capabilities.

SLAM

SLAM is a mapping method, using lidar, that simultaneously localizes an object and creates a map of its environment. Here is SLAM in action in an ore man with Flyability.

Calibrated reflectivity for guaranteed visibility
even in extreme conditions.

Powered by the L3

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second

The evolution of our Chips

Performance is measured in Range x Points per second.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

  • Back side illuminated spads.

  • 2x range increase over previous generations.

  • 10x photon sensitivity over the previous generation.

  • Up to 20m range and 1000 points/sec.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

We’re building sensors designed for progress.

Case Studies with OS1

Ouster sensors are used by 800 customers worldwide, from raw material to last mile delivery.

Frequently
Asked Questions

Help Center