Build faster with Ouster SDK.

Powerful tools for building advanced perception software.

Read more on Ouster SDK Documentation
  • Ouster and ROS 2

    Ouster’s driver for ROS 2 simplifies the use of lidar sensors and captured lidar data. A short webinar and Q&A will offer insights from Ouster's engineering team on how to take full advantage of the driver.

Quick Links

Ouster SDK Package

Start building advanced perception software with our SDK.

Sample Data

Helpful sample data for research-driven projects.

Support

We offer a direct line to our engineers for any questions.

Visualize lidar point clouds with ease.

Pip install the Ouster Sensor SDK and see raw data become point clouds with only one line of code. Our SDK comes with prebuilt commands to speed up lidar development process.

Unified through hardware, diversified through software.

Powered by Ouster’s digital lidar technology, sensors are more reliable, higher resolution, and more cost-effective than other lidar sensors. We offer a flexible platform that can be upgraded with new functionality and applications through software alone, including the ability to detect different objects and incidents, configure custom zones, and gather precise metrics such as count, velocity, and dwell times. It’s now possible to unlock the detection capabilities of multiple traditional sensing technologies with just a single sensor.

Simple integration with an open-source cross-platform SDK.

The Ouster SDK allows developers to build on any platform with Python or C++ and use their favorite libraries to prototype, develop, and maintain applications more efficiently.

  • Linux x86_64/ARM

  • MacOS x86_64/M1

  • Windows x86_64

More Resources