OS1

Powered by the L3 chip and engineered to deliver best-in-class versatility and field of view. The OS1 offers clean, dense data across its entire field of view for accurate perception and crisp detail in industrial, automotive, robotics, and mapping applications.

Screenshot 2026 06 16 at 2 59 46 PM
Screenshot 2026 06 16 at 2 59 46 PM

90m

Range at 10%

200m

Max Range

45°

Vertical Field of View

128

Channels of Resolution

5.2M

Max points Per Second

20 Hz

Max Frame Rate

-40°C

Min. Operating Temperature

60°C

Max. Operating Tempture

IP68 &IP69K

Ingress protection

MTTF

≥ 250,000 hrs

Up to 5.2m points per second with 128 channels
of vertical resolution.

RRAI 10
2023 02 10 FHU Colorado 02
10 Ouster products Os1 poster
10 Ouster products Os1 poster
  • 45° FOV and 200m range to see floor to ceiling across entire warehouse rows.

  • Ultra light weight for extended drone flight times and dual return mode for improved mapping capabilities, even in environments with small branches and wires.

  • Calibrated reflectivity to help eliminate dust and obscurants from data.

  • Let's drive society's shift towards full automation.

Engineered for industrial, robotics, mapping, security, crowd analytics, traffic, and automotive applications.

OS2 Palm Drive topview monochrome
OS2 forest magma

Powered by the L3

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second

Ouster L3 Chip poster
Ouster L3 Chip poster

Our new L3 chip comes with a 100% increase in range.

The evolution of our Chips

Performance is measured in Range x Points per second.

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

Highvolume manufacturing poster

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

Highvolume manufacturing poster

Frequently
Asked Questions

Help Center

We offer our lidar sensors in three different resolution configurations: 32, 64, and 128 vertical channels (beams) of resolution. Higher resolution enables better perception and detection performance at longer ranges. In addition to resolution options, we offer beam configuration options on our 32 and 64 channel sensors; gradient (denser in the middle of the field of view, sparser on the top), below horizon (all channels on the bottom half of the field of view), and above horizon (all channels on the top half of the field of view). Finally we offer different lidar sensor extended warranties, cap options, and varying cable types, connectors, and lengths.

Yes. Our lidar sensors are IP69K rated, meaning they can withstand power washing up to 1600 psi, and can be submerged in up to 1 meter of water without affecting operation. The sensors maintain visibility in rain, snow, and fog. Lidar also works consistently through all lighting conditions, including night, sunrise, sunset and full midday sun.

Our lidar sensors are priced depending on the type of sensor, the resolution, and the configuration options. Please contact us and we’d be happy to share a quote to fit your needs.

You can purchase a lidar sensor by reaching out to us directly or through our global distributor network. Please visit our distributors page to find a distributor in your region.