Rev 8

OSDome (3d) OS Dome – A hemispherical lidar sensor with a 180º field of view, ideal for security, smart infrastructure, and autonomous system awareness.

OS Dome – A hemispherical lidar sensor with a 180º field of view, ideal for security, smart infrastructure, and autonomous system awareness.

DRAG TO EXPLORE
Rev 8

OSDome (3d) OS Dome – A hemispherical lidar sensor with a 180º field of view, ideal for security, smart infrastructure, and autonomous system awareness.

OS Dome – A hemispherical lidar sensor with a 180º field of view, ideal for security, smart infrastructure, and autonomous system awareness.

Hemispherical FOV
180°
20 m
1 cm +/-
360°
Add Baseplates
Add Cables

Others

01 Ouster products Osdome
01 Ouster products Osdome

180° FoV lidar sensor with accuracy and depth, delivering unique benefits for robotics, security, crowd, and retail analytics.

20m

Range at 10%

45m

Range at 80%

180º

Vertical Field of View

128

Channels of Resolution

5.2M

Max points Per Second

20 Hz

Max Frame Rate

-40° C

Min Operating Temperature

+60° C

Max Operating Temperature

IP68 &IP69K

Ingress Protection

MTTF

≥ 250,000 hrs

02b uster Products OS Dome poster
  • Sample Lidar Data

Compact design that integrates discreetly
into any room or vehicle.

05 Ouster Products Osdome
Screenshot 2023 10 13 at 6 12 05 PM

Rigorously tested for robustness and reliability surpassing industry standards.

Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our OSDome lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.

Floor-to-ceiling vision with high-resolution coverage.

Screenshot 2023 10 15 at 1 20 23 PM

180° vertical FoV for forklift side-mounting.

Screenshot 2023 10 15 at 1 20 23 PM

With a unique 180° FoV, the side mounted short-range OSDome opens up the possibility to see shelves from top to bottom, even in narrow aisle configurations.

128 channels of vertical resolution across the entire field of view, creating in-depth point cloud visualizations.

08 Ouster products Os Dome poster

With high precision and dual returns, the OSDome delivers crisp data across the entire field of view to enable optimal perception algorithm performance.

08 Ouster products Os Dome poster

Powered by the L3.

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second.

Ouster L3 Chip poster
Ouster L3 Chip poster

Our new L3 chip comes with a 100% increase in range.

The evolution of our chips

Performance is measured in Range x Points per second.

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

L1 Chip thmbnail

L1 Chip

2019

L2 Chip thmbnail

L2 Chip

2020

L2 X Chip thumbnail

L2X Chip

2021

L3 Chip thumbnail

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

Highvolume manufacturing poster

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

Highvolume manufacturing poster

We’re building sensors designed for progress.

Frequently
Asked Questions

Help Center

We offer our lidar sensors in three different resolution configurations: 32, 64, and 128 vertical channels (beams) of resolution. Higher resolution enables better perception and detection performance at longer ranges. In addition to resolution options, we offer beam configuration options on our 32 and 64 channel sensors; gradient (denser in the middle of the field of view, sparser on the top), below horizon (all channels on the bottom half of the field of view), and above horizon (all channels on the top half of the field of view). Finally, we offer different lidar sensor extended warranties, cap options, and varying cable types, connectors, and lengths.

Yes. Our lidar sensors are IP69K rated, meaning they can withstand power washing up to 1600 psi, and can be submerged in up to 1 meter of water without affecting operation. The sensors maintain visibility in rain, snow, and fog. Lidar also works consistently through all lighting conditions, including night, sunrise, sunset and full midday sun.

Our lidar sensors are priced depending on the type of sensor, the resolution, and the configuration options. Please contact us and we’d be happy to share a quote to fit your needs.

You can purchase a lidar sensor by reaching out to us directly or through our global distributor network. Please visit our distributors page to find a distributor in your region.