35m
Range at 10%
100m
Max Range
90º
Vertical Field of View
128
Channels of Resolution
5.2M
Max Points Per Second
20 Hz
Max Frame Rate
-40°C
Min. Operating Temperature
60°C
Max. Operating Tempture
IP68 &IP69K
Ingress protection
High precision 3D scanning for a sharp focus on small details.
90° FOV and 100m range to see floor to ceiling across entire warehouse rows.
Ultra light weight for extended drone flight times and dual return mode for improved mapping capabilities, even in environments with small branches and wires.
Calibrated reflectivity to help eliminate dust and obscurants from data.
Let's drive society's shift towards full automation.
Rigorously tested for robustness and reliability surpassing industry standards.
Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested the OS0 in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.
Blurring the line between lidar sensor and camera.
The OS Sensor’s optical system has a larger aperture than most DSLRs, and the photon counting ASIC we developed has the kind of low light sensitivity that allows us to collect ambient imagery even in low light conditions.
With its range and field of view capabilities, the OS0 unlocks new capabilities in robotic, warehouse, and mapping applications.
Calibrated reflectivity up to 100m.
Powered by the L3.
21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second.
Build faster with high-volume manufacturing and worldwide fulfillment.
We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.
We’re building sensors designed for progress.
Case Studies with OS0
Ouster lidar sensors are used by hundreds of customers worldwide, from raw material to last mile delivery.