90m
Range at 10%
200m
Max Range
45º
Vertical Field of View
128
Channels of Resolution
5.2M
Max points per second
20 Hz
Max Frame Rate
-40°C
Min. Operating Temperature
60°C
Max. Operating Tempture
IP68 &IP69K
Ingress protection
Up to 5.2m points per second with 128 channels
of vertical resolution.
Engineered for industrial, robotics, mapping, security, crowd analytics, traffic, and automotive applications.
![os1 lidar sensor mounted on vehicle](https://ouster.imgix.net/RRAI_09.jpg?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
![3D scanning using aerial drone](https://ouster.imgix.net/230227_R5_9R8A9057.jpg?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
![busy airport being scanned by lidar sensor](https://ouster.imgix.net/Skyfii_JFKEWR_12.jpg?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
![](https://ouster.imgix.net/DSCF9721-Bearbeitet.jpg?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
Tested and proven durability for use in rugged environments with real world shock and vibe.
200m max range for applications that require distance.
Completely privacy preserving and GDPR/CCPA compliant for use in security, crowd analytics, and ITS.
Let’s drive society’s shift towards full autonomy.
Rigorously tested for robustness and reliability surpassing industry standards.
Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our OS1 lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.
Unparalleled mapping capabilities.
Calibrated reflectivity for guaranteed visibility
even in extreme conditions.
![](https://ouster.imgix.net/02-Products/01-Hardware/Products-Os1/06-Ouster-products-Os1.jpg?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
![](https://ouster.imgix.net/02-Products/01-Hardware/Products-Os1/07-Ouster-products-Os1.png?ixlib=js-3.8.0&q=75&auto=format%2Ccompress&max-w=2048)
Powered by the L3
21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second
Build faster with high-volume manufacturing and worldwide fulfillment.
We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.
We’re building sensors designed for progress.
Case Studies with OS1
Ouster sensors are used by hundreds of customers worldwide, from raw material to last mile delivery.