200m
Range at 10%
400m
Max Range
22.5°
Vertical Field of View
128
Channels of Resolution
2.62M
Max points Per Second
20 Hz
Max Frame Rate
+/- 2 cm
Max Precision
Up to 2.62m points per second with
dual returns at 1024x10 mode.
400m max range for all long range applications
Pairs with Gemini and BlueCity perception software for the most accurate 3D scanning traffic, bike, and pedestrian measurement and analysis available.
Let’s drive society’s shift towards full autonomy.
We’re inspired by what our technology can do
in the hands of others.
Rigorously tested for robustness and reliability surpassing industry standards.
Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our long-range OS2 lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.
The most performant long range lidar sensor available.
Powered by the L3
21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second
Build faster with high-volume manufacturing and worldwide fulfillment.
We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.