OS0

An ultra-wide field-of-view sensor designed for short-range, high-precision perception in robotics, warehouse automation, and industrial applications.

35m

Range at 10%

100m

Max Range

90º

Vertical Field of View

128

Channels of Resolution

5.2M

Max Points Per Second

20 Hz

Max Frame Rate

-40°C

Min. Operating Temperature

60°C

Max. Operating Tempture

IP68 &IP69K

Ingress protection

  • Manufacturing American-made drones: Supply chains and a changing landscape webinar

High precision 3D scanning for a sharp focus on small details.

fork-lift mounted with lidar sensor for 3D scanning
3D scanning of forest using lidar sensor
row of autonomous tractors with mounted lidar sensors
lidar sensor mounted on drone for 3D scanning
  • 90° FOV and 100m range to see floor to ceiling across entire warehouse rows.

  • Ultra light weight for extended drone flight times and dual return mode for improved mapping capabilities, even in environments with small branches and wires.

  • Calibrated reflectivity to help eliminate dust and obscurants from data.

  • Let's drive society's shift towards full automation.

Rigorously tested for robustness and reliability surpassing industry standards.

Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested the OS0 in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.

Blurring the line between lidar sensor and camera.

The OS Sensor’s optical system has a larger aperture than most DSLRs, and the photon counting ASIC we developed has the kind of low light sensitivity that allows us to collect ambient imagery even in low light conditions.

With its range and field of view capabilities, the OS0 unlocks new capabilities in robotic, warehouse, and mapping applications.

Calibrated reflectivity up to 100m.

detailed view of short-range lidar sensor output
3D scan of underground mine

Powered by the L3.

21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second.

The evolution of our Chips

Performance is measured in Range x Points per second.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

  • Back side illuminated spads.

  • 2x range increase over previous generations.

  • 10x photon sensitivity over the previous generation.

  • Up to 400m range and 5.2M points/sec.

L1 Chip

2019

L2 Chip

2020

L2X Chip

2021

L3 Chip

2022

Interested in our previous sensor?

Build faster with high-volume manufacturing and worldwide fulfillment.

We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.

We’re building sensors designed for progress.

Case Studies with OS0

Ouster lidar sensors are used by hundreds of customers worldwide, from raw material to last mile delivery.

Frequently
Asked Questions

Help Center