180° FoV lidar sensor with accuracy and depth, delivering unique benefits for robotics, security, crowd, and retail analytics.
Compact design that integrates discreetly
into any room or vehicle.

Rigorously tested for robustness and reliability surpassing industry standards.
Quality and reliability testing is a top priority at Ouster. Over the past year, our group of veterans from the solar industry have tested our OSDome lidar sensors in a broad array of conditions as part of a structured quality and reliability engineering design and validation process.
Floor-to-ceiling vision with high-resolution coverage.

180° vertical FoV for forklift side-mounting.

With a unique 180° FoV, the side mounted short-range OSDome opens up the possibility to see shelves from top to bottom, even in narrow aisle configurations.
128 channels of vertical resolution across the entire field of view, creating in-depth point cloud visualizations.
With high precision and dual returns, the OSDome delivers crisp data across the entire field of view to enable optimal perception algorithm performance.
Powered by the L3.
21.47 Gmacs Of signal processing 125 Million Transistors on chip 5.2 Million Max points per second.
Build faster with high-volume manufacturing and worldwide fulfillment.
We offer a scalable outsourced manufacturing and operate local fulfillment in three major global regions, ensuring efficient order fulfillment, faster lead times, and lower total costs.