00 Ouster Soft Gemini hero poster

Gemini (TESTING PAGE)

People, object detection and classification for actionable, intuitive, and tailorable insights in traffic, security, crowd, and retail management and analytics.

A new kind of core spatial intelligence lidar software that accurately detects, classifies, and tracks people, objects, and vehicles.

Ouster Gemini is a lidar perception software platform designed and optimized for digital lidar sensors with AI-enabled software to track, classify, and count vehicles, bicycles, objects, and people. It is purpose built to address the critical need for highly accurate and dependable 3D data in the ITS, security, and crowd analytics industry. Outperforming camera-based systems by any metric while eliminating false alarms and missed events, Ouster Gemini provides the foundation for unparalleled traffic signal actuation, road user analytics, perimeter security, and actionable insights for crowd management and retail analytics. TEST

Screenshot 2023 10 15 at 8 12 41 AM

Centimeter Level Accuracy

To detect objects as small as a hand entering any sized custom zone.

Meshable Sensor Network

To create a live time, single screen, digital twin of any sized environment.

Dependable and Accurate Data

To create custom dashboards, analytics, reports, and actionable insights.

Reduction in Nuisance Alarms and Missed Events

More Performant Traffic Actuation with Vision Zero Benefits

AI-powered Detection, Classification and tracking VMS Integration

2D & 3D Digital Twin Visualization

Ouster Gemini’s cloud-based portal provides a convenient way to manage deployments remotely. The interface offers centralized control and oversight and can be accessed anytime, anywhere, using a web browser.

  • Seamlessly configure, manage, and view Ouster Gemini lidar deployments in a unified interface
  • View real-time data and analytics anytime from a web-based browser
Portal II Parking Lot
Portal event recording for website
  • Device operations: Centrally manage devices with remote configuration and access control
  • Diagnostics: Improve site and device(s) reliability and uptime with health monitoring and proactive alerts
  • Digital twins: Real-time 2D and 3D visualizations
  • OTA software updates: Streamlined software updates for seamless feature enhancements
  • Event recordings: Record and view historical 3D event recordings
  • Lidar coverage: Optimize lidar sensor placement with a virtual site design simulator

Lidar perception leads to fewer false alarms and missed events.

Integrate lidar perception seamlessly into existing infrastructure for
simple installation, setup, and maintenance.

Fast and flexible installation

Constellis April2024 007

Gemini is simple to install and requires fewer sensors than camera-based systems. With the Gemini sensor meshing tool it's easy to save time when adding new sensors. Featuring the options of installing the software either on a validated Catalyst edge processor or one's own servers.

Constellis April2024 007

We're building software designed for progress.

Frequently Asked Questions

Help Center

The Ouster Gemini Platform detects, tracks, and classifies objects from the Ouster digital lidar point cloud streams. The point cloud data feeds into a computer, either a propriety Ouster edge computer, called Catalyst, or to a customer's own servers.

From there, Ouster Gemini detects objects, their current geo-position, speed, and direction of movement with a high degree of accuracy. Customers can ingest this data -- commonly referred to as an “object list” -- as a JSON stream over either MQTT or TCP protocols, into their custom business logic pipelines, converting the 3D lidar detection data into actionable notifications and alerts.

The Ouster Gemini Platform offers accurate and robust people and vehicle tracking data to complement or even replace cameras used for monitoring retail stores, securing sensitive sites, or tracking city traffic. Beyond performance improvements, the range of 3D lidar sensors allows you to install fewer sensors to cover a space, cutting down on installation cost and complexity.

Lidar delivers key benefits and serves as a complement and in some cases a replacement for other sensor systems. The key benefit of lidar is the accuracy of the spatial data - lidar can identify exactly where a person is down to approximately 1.5ft of accuracy (and usually far better) This level of accuracy dramatically improves data accuracy and reduces false alarms. Lidar also delivers longer range than cameras, and a wider field of view than both cameras and radar, reducing the number of sensors required to cover a given site.

Ouster Gemini is designed for applications where the sensor is stationary. The platforms are highly customizable in the analytics they provide. Our customers span perimeter security, transportation safety systems, traffic signal control, retail and customer analytics, and logistics analytics. If you believe the system can potentially help solve a problem of yours that’s not listed, please reach out.

Our Ouster Gemini platform requires: one lidar sensor (or more), a PoE+ injector, and a computer with Ouster Gemini Detect software running on it. We sell all of these components as a package and can help design a system architecture that works with your site’s infrastructure.

No. The object detection, classification, and analytics can all live on a segregated network or an internet-connected network. We do offer additional cloud-based tools to enhance the value of the platform, which do require an internet connection, but these tools are not required for a deployment.

You can purchase a system by reaching out to us directly. Please contact us to learn more.