Lidar Data Legacy
Warning: The
LEGACYdata packet format is deprecated in firmware v3.2. UseRNG19_RFL8_SIG16_NIR16as the single-return replacement.
Set udp_profile_lidar to LEGACY to activate the legacy packet format.
Overview
In LEGACY mode, lidar packets consist of 16 Measurement Blocks and vary in size based on channel count. Packet rate depends on lidar mode. Words are 32 bits, little-endian. By default, lidar UDP data is forwarded to port 7502.
Lidar frames contain 512, 1024, or 2048 measurement blocks depending on lidar mode. Block count and order per frame are fully deterministic, enabling efficient lookup-table decoding in client software.
The LEGACY format has no separate packet header or packet footer. Each Measurement Block contains a Measurement Block Header, followed by one Channel Data Block per lidar channel, and ends with a 32-bit Measurement Block Status word.
Measurement Block Header
The 128-bit (4-word) Measurement Block Header replaces both the packet header and column header used in current formats.
Channel Block
LEGACY Single Return
Each Measurement Block contains one 96-bit (3-word) Channel Data Block per lidar channel, followed by a 32-bit Measurement Block Status word.
- Range [20 bit] — Range in millimeters, 1 mm resolution.
- Bloom [1 bit] — Bloom indicator.
- Reflectivity [8 bit] — Calibrated reflectivity: signal photons scaled by range and sensor sensitivity.
- Signal [16 bit] — Signal intensity photons.
- Near Infrared [16 bit] — Near-infrared photons from ambient environmental illumination.
Measurement Block Status [32 bits] — 0xFFFFFFFF = valid; 0x0 = padded (dropped or outside azimuth window). Channel data values are 0 when padded, but header values remain valid.
Packet Size Calculation
The table below shows the lidar data packet size breakdown for all products when LEGACY profile is configured. Since the size of the measurement block varies proportional to the number of channels in a sensor, all sensors with the same number of channels have the same lidar packet data structure and size.
The table below calculates the data rate of all products operating at the highest lidar modes, 2048x10 or 1024x20, for LEGACY profile assuming a default azimuth window of 360°. Providing a custom azimuth window can further lower data rate. See the Azimuth Window section for details on setting a custom azimuth window.