Max Operating Temperatures
Max operating temperatures were calculated through reference tests conducted in Ouster’s thermal chambers. OS0, OS1, and OS2 are tested on HEATSINK-BASE as shown below:


Results may vary slightly depending on test conditions such as air temperature, air flow, and sensor mounting.
Rev6 and Prior Sensors — FW v2.5.x
Gen 1 OS1 with Legacy Cap
Gen2 OS0/1 Rev C — Modular Cap & Locking Bayonet Connector
Gen2 OS0/1 Rev D/05/06 — Modular Cap & Locking Bayonet Connector
Without a HEATSINK-BASE, thermal performance decreases by an estimated 4°C.
Gen2 OS2 Rev D/05/06 — Modular Cap & Locking Bayonet Connector
Rev7 Sensors — FW v3.x.x
Gen 2 OS0/1/Dome
During testing, solar load reduces the maximum operating temperature by approximately 8°C. See Sunshade Concept Design for possible solutions.